Title Information
Product Number: IW1830-00
Lead Count: 7
Pb (Lead) Free: Yes
Title Information
Carrier Type: Carton
Pkg. Type: PDIP-7L
Qty. per Reel: 1000
Moisture Sensitivity Level (MSL): 1

More Package Details