Title Information
Product Number: PV88080-001FR2
Lead Count: 32
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: 32-FC-MCQFN
Qty. per Reel: 5000
Moisture Sensitivity Level (MSL): 1

More Package Details