Title Information
Product Number: SLG59H1020V
Lead Count: 18
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: STQFN-18
Qty. per Reel: 3000# #
Moisture Sensitivity Level (MSL): 1