Title Information
Product Number: SLG59M1658V
Lead Count: 8
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: STDFN-8
Qty. per Reel: 3000# #
Moisture Sensitivity Level (MSL): 1