Title Information
Product Number: SLG59M1713V
Lead Count: 16
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: STQFN-16
Qty. per Reel: 3000
Moisture Sensitivity Level (MSL): 1

More Package Details