Title Information
Product Number: DA29020
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: TQFP48
Qty. per Reel: 1000# #
Moisture Sensitivity Level (MSL): 3
RoHS Info:
(PDF)
English
Japanese