Title Information
Product Number: IW2206-20
Lead Count: 6
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: SOT23-6L
Qty. per Reel: 3000
Moisture Sensitivity Level (MSL): 1

More Package Details