Title Information
Product Number: iW671-00-MSO8
Lead Count: 8
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: MSOP-8
Qty. per Reel: 2500
Moisture Sensitivity Level (MSL): 1

More Package Details