Title Information
Product Number: SLGC55546CV
Lead Count: 16
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: TQFN-16
Qty. per Reel: 5000
Moisture Sensitivity Level (MSL): 1

More Package Details