Title Information
Product Number: SLG55584AV
Lead Count: 8
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: TDFN-8
Qty. per Reel: 3000
Moisture Sensitivity Level (MSL): 1

More Package Details