Title Information
Product Number: RAA210130GBG#AD0
Pkg. Name:V130.10X13
Pkg. Previous Code:YGY
Pkg. Code: YGY
Lead Count: 130
Length: 13 mm
Width: 10 mm
Thickness: 7.6 mm
Pb (Lead) Free: Exempt
Title Information
Carrier Type: Tray
Pkg. Type: Module
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free Ball Terminal (SAC-Q)-e6

More Package Details