Title | Information |
---|---|
Product Number: | F2250NLGK8 |
Pkg. Description: | VFQFPN 3.00x3.00x1.00 mm 0.50mm Pitch |
Pkg. Code: | NLG16 |
Lead Count: | 16 |
Length: | 3 mm |
Width: | 3 mm |
Thickness: | 1 mm |
Moisture Sensitivity Bake: | 0 |
Moisture Exposure Floor Life: | Unlimited@<30C/85%RH |
Category: | G |
Pb (Lead) Free: | Yes |
JEDEC Standard: | MO-220 |
Title | Information |
---|---|
Carrier Type: | Reel |
Qty. per Carrier: | 0 |
Pkg. Type: | VFQFPN |
Qty. per Reel: | 2500 |
Reel Size: | 13 |
Tape Pin 1 Quad: | 1 |
Tape Pocket Pitch: | 8 |
Moisture Sensitivity Level (MSL): | 1 |
Pkg. Class: | PLASTIC |
Re-bake Conditions: | NA |
Peak Reflow Temp: | 260 |
Pb Free Category: | e3 Sn |