Title Information
Product Number: R9A09G055MA3GBG#ACC
Pkg. Name:PRBG0841KA-A
JEITA Standard:P-FBGA841-15x15-0.50
Pkg. Code: pkg_11904
Lead Count: 841
Length: 15 mm
Width: 15 mm
Thickness: 1.9 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: FC-BGA
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details