Title | Information |
---|---|
Product Number: | 70V7599S133DRI |
Pkg. Description: | PQFP 28.00x28.00x3.50 mm 0.50mm Pitch |
Pkg. Code: | DR208 |
Lead Count: | 208 |
Length: | 28 mm |
Width: | 28 mm |
Thickness: | 3.5 mm |
Moisture Sensitivity Bake: | 24 |
Moisture Exposure Floor Life: | 168hrs@<30C/60%RH |
Category: | 240 |
Pb (Lead) Free: | No |
JEDEC Standard: | MO-143-FA-1 |
Title | Information |
---|---|
Carrier Type: | Tray |
Qty. per Carrier: | 24 |
Pkg. Type: | PQFP |
Qty. per Reel: | 0 |
Moisture Sensitivity Level (MSL): | 3 |
Pkg. Class: | PLASTIC |
Re-bake Conditions: | 48hrs@125C |
Peak Reflow Temp: | 225 |
Pb Free Category: | e0 |