Title | Information |
---|---|
Product Number: | SGAS707 |
Pkg. Description: | TO 9.53x14.88 mm |
Pkg. Code: | TO4 |
Lead Count: | 4 |
Length: | 0 mm |
Width: | 9.53 mm |
Thickness: | 14.88 mm |
Moisture Sensitivity Bake: | 0 |
Moisture Exposure Floor Life: | NA |
Category: | G |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Tray |
Qty. per Carrier: | 72 |
Pkg. Type: | TO |
Qty. per Reel: | 0 |
Moisture Sensitivity Level (MSL): | 1 |
Pkg. Class: | PLASTIC |
Re-bake Conditions: | NA |
Peak Reflow Temp: | 0 |
Pb Free Category: | e3 Sn |