Title Information
Product Number: R1EX24004ASAS0I#U0
Pkg. Name:PRSP0008DF-B
Pkg. Previous Code:FP-8DBV
JEITA Standard:P-SOP8-3.9x4.89-1.27
Pkg. Code: pkg_10175
Lead Count: 8
Length: 5 mm
Width: 4 mm
Thickness: 1.73 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: SOP
Moisture Sensitivity Level (MSL): 1
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details