Title | Information |
---|---|
Product Number: | PTX130WDQ56D13 |
Pkg. Description: | 7x7x0.75mm 0.4mm Pitch |
Pkg. Code: | QW0056AA |
Lead Count: | 56 |
Length: | 7 mm |
Width: | 0.75 mm |
Thickness: | 0.75 mm |
Moisture Sensitivity Bake: | 0 |
Moisture Exposure Floor Life: | NA |
Category: | G |
Pb (Lead) Free: | No |
Title | Information |
---|---|
Carrier Type: | Reel |
Qty. per Carrier: | 0 |
Pkg. Type: | FCQFN |
Qty. per Reel: | 3000 |
Tape Pin 1 Quad: | 0 |
Pkg. Class: | PLASTIC |
Re-bake Conditions: | NA |
Peak Reflow Temp: | 0 |