Title | Information |
---|---|
Product Number: | RAJ240055A20DNP#HC1 |
Pkg. Name: | PVQN0032LE-A |
JEITA Standard: | P-HVQFN032-4x4-0.40 |
Pkg. Code: | pkg_20009 |
Lead Count: | 32 |
Length: | 4 mm |
Width: | 4 mm |
Thickness: | 0.95 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Tape & Reel |
Pkg. Type: | QFN32 |
Moisture Sensitivity Level (MSL): | 3 |
Pkg. Class: | IC |