Title Information
Product Number: DA7414-00 000OJ2
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: 32-WLCSP
Qty. per Reel: 8000
Moisture Sensitivity Level (MSL): 1

More Package Details