Title Information
Product Number: AT25EU0161A-SUN-T
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Qty. per Carrier: 2000
Pkg. Type: SOICW
Qty. per Reel: 2000
Moisture Sensitivity Level (MSL): 3

More Package Details