Title Information
Product Number: AT25EU0161A-SUN-B
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Qty. per Carrier: 95
Pkg. Type: SOICW
Moisture Sensitivity Level (MSL): 3

More Package Details