Title Information
Product Number: AT25EU0161A-SSUN-B
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Qty. per Carrier: 98
Pkg. Type: SOICN
Moisture Sensitivity Level (MSL): 3

More Package Details