Title | Information |
---|---|
Product Number: | R5F523E5SDNF#40 |
Pkg. Name: | PWQN0040KC-A |
Pkg. Previous Code: | P40K8-50-4B4-5 |
JEITA Standard: | P-HWQFN40-6x6-0.50 |
Pkg. Code: | pkg_3439 |
Lead Count: | 40 |
Length: | 6 mm |
Width: | 6 mm |
Thickness: | 0.8 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Tape |
Pkg. Type: | HWQFN |
Moisture Sensitivity Level (MSL): | 3 |