Title Information
Product Number: AT25SF2561C-SXUB-T
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Qty. per Carrier: 1500# #
Pkg. Type: 16-pin SOIC
Qty. per Reel: 1500# #
Moisture Sensitivity Level (MSL): 3