Title Information
Product Number: AT25QF2561C-MUB-T
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Qty. per Carrier: 5000# #
Pkg. Type: 5x6 DFN
Qty. per Reel: 5000# #
Moisture Sensitivity Level (MSL): 3