Title Information
Product Number: DAC1405D750HW-C1
Pkg. Description: TQFP 14.00x14.00x1.20 mm 0.50mm Pitch
Pkg. Code: EVG100
Lead Count: 100
Length: 14 mm
Width: 14 mm
Thickness: 1.2 mm
Moisture Sensitivity Bake: 24
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Category: G
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Qty. per Carrier: 90
Pkg. Type: TQFP
Qty. per Reel: 0
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e1 SnAgCu

More Package Details