Title | Information |
---|---|
Product Number: | F1102EVBI |
Pkg. Description: | BOARD |
Pkg. Code: | BD0 |
Lead Count: | 0 |
Length: | 0 mm |
Width: | 0 mm |
Thickness: | 0 mm |
Moisture Sensitivity Bake: | 0 |
Moisture Exposure Floor Life: | NA |
Category: | NP |
Pb (Lead) Free: | No |
Title | Information |
---|---|
Carrier Type: | Box |
Qty. per Carrier: | 0 |
Pkg. Type: | BOARD |
Qty. per Reel: | 0 |
Moisture Sensitivity Level (MSL): | 1 |
Pkg. Class: | BOARD |
Re-bake Conditions: | NA |
Peak Reflow Temp: | 0 |
Pb Free Category: | e0 |