Title Information
Product Number: 7205L15TPGI8
Pkg. Description: PLASTIC DIP 300 MIL
Pkg. Code: PTG28
Lead Count: 28
Length: 34.3 mm
Width: 7.62 mm
Thickness: 3.3 mm
Moisture Sensitivity Bake: 0 hrs
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Pkg. Category: 240
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Qty. per Carrier: 14# #
Pkg. Type: PDIP
Qty. per Reel: 0# #
Reel Size: 0in in
Tape Pin 1 Quad: 1
Tape Pocket Pitch: 0
Moisture Sensitivity Level (MSL): 1
Pkg. Class: PLASTIC
Re-bake Conditions: NA
Peak Reflow Temp: 245
Pb Free Category: e0

More Package Details