Title Information
Product Number: 89HPES16T7ZHBXGI
Pkg. Description: SBGA 25.00x25.00x1.59 mm 1.00mm Pitch
Pkg. Code: BXG320
Lead Count: 320
Length: 25 mm
Width: 25 mm
Thickness: 1.59 mm
Moisture Sensitivity Bake: 24 hrs
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Pkg. Category: G
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Qty. per Carrier: 44# #
Pkg. Type: SBGA
Qty. per Reel: 0# #
Tape Pin 1 Quad: 0
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e1 SnAgCu