Title Information
Product Number: ACS03DMSR
Pkg. Name: D14.3
Pkg. Previous Code: HSG
Pkg. Code: HSG
Lead Count: 14
Length: 19 mm
Width: 7.4 mm
Thickness: 2.41 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: SBDIP
Moisture Sensitivity Level (MSL): Not Applicable
Pb Free Category: Gold Plate over compliant Undercoat-e4

More Package Details