Title Information
Product Number: 5962-87677012A
Pkg. Name:J20.A
Pkg. Previous Code:HBG
Pkg. Code: HBG
Lead Count: 20
Length: 8.9 mm
Width: 8.9 mm
Thickness: 0 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Tube
Pkg. Type: CLCC
Moisture Sensitivity Level (MSL): Not Applicable
Pkg. Class: HERMETIC
Pb Free Category: Hot Solder Dip
RoHS Info:
(PDF)
English
Japanese

More Package Details