Title | Information |
---|---|
Product Number: | HCS00DMSR |
Pkg. Name: | D14.3 |
Pkg. Previous Code: | HSG |
Pkg. Code: | HSG |
Lead Count: | 14 |
Length: | 19 mm |
Width: | 7.4 mm |
Thickness: | 2.41 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Tube |
Pkg. Type: | SBDIP |
Moisture Sensitivity Level (MSL): | Not Applicable |
Pb Free Category: | Gold Plate over compliant Undercoat-e4 |