Title Information
Product Number: HCS00KMSR
Pkg. Name:K14.A
Pkg. Previous Code:KBP
Pkg. Code: KBP
Lead Count: 14
Length: 9.8 mm
Width: 6.5 mm
Thickness: 0 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: CFP
Moisture Sensitivity Level (MSL): Not Applicable
Pb Free Category: Gold Plate over compliant Undercoat-e4

More Package Details