Title Information
Product Number: 5962-8687901EA
Pkg. Name:D16.3
Pkg. Previous Code:H4G
Pkg. Code: H4G
Lead Count: 16
Length: 20.3 mm
Width: 7.5 mm
Thickness: 2.41 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Tube
Pkg. Type: SBDIP
Moisture Sensitivity Level (MSL): Not Applicable
Pb Free Category: Hot Solder Dip

More Package Details