Title Information
Product Number: HS4-3182-8
Pkg. Name:J28.A
Pkg. Previous Code:HBM
Pkg. Code: HBM
Lead Count: 28
Length: 11.4 mm
Width: 11.4 mm
Thickness: 0 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Tube
Pkg. Type: CLCC
Moisture Sensitivity Level (MSL): Not Applicable
Pb Free Category: Hot Solder Dip

More Package Details