Title Information
Product Number: 5962-8688001QA
Pkg. Name:F40.6
Pkg. Previous Code:FKX
Pkg. Code: FKX
Lead Count: 40
Length: 52.1 mm
Width: 13.2 mm
Thickness: 0 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Tube
Pkg. Type: CERDIP
Moisture Sensitivity Level (MSL): Not Applicable
Pb Free Category: Hot Solder Dip

More Package Details