Title Information
Product Number: ISL3298EMRTEP-TK
Pkg. Name:L8.2X3A
Pkg. Previous Code:LQE
Pkg. Code: LQE
Lead Count: 8
Length: 2 mm
Width: 3 mm
Thickness: 0.75 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Reel
Pkg. Type: TDFN
Moisture Sensitivity Level (MSL): 1
Pb Free Category: Solder Plate

More Package Details