Title Information
Product Number: ISL70020SEHL/PROTO
Pkg. Name:J4.A
Pkg. Previous Code:JSC
Pkg. Code: JSC
Lead Count: 4
Length: 9 mm
Width: 4.7 mm
Thickness: 1.83 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: CLCC
Moisture Sensitivity Level (MSL): Not Applicable
Pb Free Category: Gold Plate over compliant Undercoat-e4

More Package Details