Title Information
Product Number: ISL73444SEHF/PROTO
Pkg. Name:K14.C
Pkg. Previous Code:KCK
Pkg. Code: KCK
Lead Count: 14
Length: 9.7 mm
Width: 6.5 mm
Thickness: 2.34 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: CFP
Moisture Sensitivity Level (MSL): Not Applicable
Pkg. Class: V
Pb Free Category: Gold Plate over compliant Undercoat-e4

More Package Details