Title Information
Product Number: ISL75051ASEHF/PROTO
Pkg. Name:K18.D
Pkg. Previous Code:KKB
Pkg. Code: KKB
Lead Count: 18
Length: 11.8 mm
Width: 9.8 mm
Thickness: 0 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: CFP
Moisture Sensitivity Level (MSL): Not Applicable
Pkg. Class: V
Pb Free Category: Gold Plate over compliant Undercoat-e4

More Package Details