Title |
Information |
Product Number: |
ISL75051SRHF/PROTO |
Pkg. Name: | K18.D |
Pkg. Previous Code: | KKB |
Pkg. Code: |
KKB |
Lead Count: |
18 |
Length: |
11.8 mm |
Width: |
9.8 mm |
Thickness: |
0 mm |
Pb (Lead) Free: |
No |
Title |
Information |
Carrier Type: |
Tray |
Pkg. Type: |
CFP |
Pkg. Class: |
V |
listMore Package Details