Title |
Information |
Product Number: |
RJF0611DPD-00#J3 |
Pkg. Name: | PRSS0004ZD-C |
Pkg. Previous Code: | DPAK(S) |
JEITA Standard: | SC-63 |
Pkg. Code: |
pkg_6744 |
Lead Count: |
4 |
Pb (Lead) Free: |
Yes |
Title |
Information |
Carrier Type: |
Embossed Tape |
Pkg. Type: |
DPAK(S) |
RoHS Info: (PDF) |
English
Japanese
|
listMore Package Details