Title Information
Product Number: ISL76683AROZ-T7A
Pkg. Name: L6.2X2.1Z
Pkg. Previous Code: LRZ
Pkg. Code: LRZ
Lead Count: 6
Length: 2 mm
Width: 2.1 mm
Thickness: 0 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: ODFN
Moisture Sensitivity Level (MSL): 3OP
Pb Free Category: Nickel/Palladium/Gold-e4

More Package Details