Title |
Information |
Product Number: |
ISL28276FBZ-T7 |
Pkg. Name: | M8.15E |
Pkg. Previous Code: | MSK |
Pkg. Code: |
MSK |
Lead Count: |
8 |
Length: |
4.9 mm |
Width: |
3.9 mm |
Thickness: |
0 mm |
Pb (Lead) Free: |
No |
Title |
Information |
Carrier Type: |
Reel |
Pkg. Type: |
SOICN |
listMore Package Details