Title |
Information |
Product Number: |
ISL28276IAZ |
Pkg. Name: | MDP0040 |
Pkg. Previous Code: | MLF |
Pkg. Code: |
MLF |
Lead Count: |
16 |
Length: |
4.9 mm |
Width: |
3.9 mm |
Thickness: |
1.42 mm |
Pb (Lead) Free: |
No |
Title |
Information |
Carrier Type: |
Tube |
Pkg. Type: |
QSOP |
listMore Package Details