Title |
Information |
Product Number: |
ISL28617FVZ |
Pkg. Name: | M24.173 |
Pkg. Previous Code: | MZU |
Pkg. Code: |
MZU |
Lead Count: |
24 |
Length: |
7.8 mm |
Width: |
4.4 mm |
Thickness: |
0 mm |
Pb (Lead) Free: |
No |
Title |
Information |
Carrier Type: |
Tube |
Pkg. Type: |
TSSOP |
listMore Package Details