Title |
Information |
Product Number: |
JM38510/12203BGA |
Pkg. Name: |
T8.C |
Pkg. Previous Code: |
H2A |
Pkg. Code: |
H2A |
Lead Count: |
8 |
Length: |
0 mm |
Width: |
9.1 mm |
Thickness: |
0 mm |
Pb (Lead) Free: |
No |
Title |
Information |
Carrier Type: |
Tray |
Pkg. Type: |
CAN |
list
More Package Details