Title | Information |
---|---|
Product Number: | UPC834G2-A |
Pkg. Name: | PRSP0014DI-A |
Pkg. Previous Code: | P14GR-50-225B |
JEITA Standard: | P-SOP14-0225-1.27 |
Pkg. Code: | pkg_7679 |
Lead Count: | 14 |
Length: | 10 mm |
Width: | 4 mm |
Thickness: | 1.8 mm |
Pb (Lead) Free: | Yes |