Title |
Information |
Product Number: |
ISL28117FRTBZ |
Pkg. Name: | L8.3X3K |
Pkg. Previous Code: | LPY |
Pkg. Code: |
LPY |
Lead Count: |
8 |
Length: |
3 mm |
Width: |
3 mm |
Thickness: |
0.75 mm |
Pb (Lead) Free: |
No |
Title |
Information |
Carrier Type: |
Tube |
Pkg. Type: |
TDFN |
listMore Package Details