Title Information
Product Number: D2-71083-LR
Pkg. Name:Q128.14X14
Pkg. Previous Code:QRV
Pkg. Code: QRV
Lead Count: 128
Length: 14 mm
Width: 14 mm
Thickness: 1.4 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: LQFP
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details